Eaton Crouse-Hinds series IHB industrial high bay dust cover kit, For use with 64L model, Open ended
| Product Name |
Eaton Crouse-Hinds series IHB industrial high bay dust cover kit
|
| Catalog Number |
IHB64L DC2 KIT
|
| UPC |
662276544895
|
| Product Length/Depth |
18.38 in
|
| Product Height |
18.63 in
|
| Product Width |
9.13 in
|
| Product Weight |
8.6 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Special features |
For use with 64L model
|
| Type |
Open ended
|