知识搜索
下载文档 () / 20
动力,因我们而不同*

IHBE-50L-UNV34-DRIVER-KIT

Eaton Crouse-Hinds series IHBE industrial high bay driver kit, 50/60 Hz, >0.90 power factor, For use with 50L models, 347-480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series IHBE industrial high bay driver kit
Catalog Number
IHBE-50L-UNV34-DRIVER-KIT
UPC
662276966352
Product Length/Depth
10 in
Product Height
4 in
Product Width
4 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Power factor
> 0.90
Special features
For use with 50L models

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。