知识搜索
下载文档 () / 20
动力,因我们而不同*

IHBE-S831 KIT

Eaton Crouse-Hinds series IHBE industrial high bay safety chain kit, Steel, Includes 1 meter safety chain and J hooks

常用规格

Product Name
Eaton Crouse-Hinds series IHBE industrial high bay safety chain kit
Catalog Number
IHBE-S831 KIT
UPC
662276966185
Product Length/Depth
6 in
Product Height
4 in
Product Width
6 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Steel
Special features
Includes 1 meter safety chain and J hooks

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。