知识搜索
下载文档 () / 20
动力,因我们而不同*

INX1036A

Eaton Crouse-Hinds series Pauluhn 717/718 guard, Cast copper-free aluminum, 6", 100W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 717/718 guard
Catalog Number
INX1036A
UPC
662276402713
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
100W
Guard type
Cast
Guard size
6"
Guard material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。