知识搜索
下载文档 () / 20
动力,因我们而不同*

INX2006YEL

Eaton Crouse-Hinds series Pauluhn 735/738 globe, Yellow glass, 6", 100W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 735/738 globe
Catalog Number
INX2006YEL
UPC
662276403130
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
100W
Globe color
Yellow
Globe size
6"
Globe material
Glass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。