知识搜索
下载文档 () / 20
动力,因我们而不同*

INX2100BLU

Eaton Crouse-Hinds series Pauluhn 741 lens, Heat resistant glass, Blue lens

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 741 lens
Catalog Number
INX2100BLU
UPC
662276403499
Product Length/Depth
9 in
Product Height
4 in
Product Width
7 in
Product Weight
0.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Heat resistant glass
Special features
Blue lens

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。