下载文档 () / 20
动力,因我们而不同*
已退市

IQ260ML65120-3A2C

Eaton Enclosed Meter 2-IQ260, NEMA 3R ENCLOSURE, NO CPT, PXG

常用规格

Product Name
Eaton enclosed meter
Catalog Number
IQ260ML65120-3A2C
UPC
786689060657
Product Length/Depth
15.2 in
Product Height
30 in
Product Width
13 in
Product Weight
80 lb

产品规格

Voltage rating
600V(L-L)
Power supply
Universal, 90-265 Vac 50/60 Hz or 100-370 Vdc
Frequency rating
50/60 Hz
Input voltage
721 Vac (L-L)
Input current
5 A
Communication
Modbus
Degree of protection
NEMA 3R

导出产品规格