下载文档 () / 20
动力,因我们而不同*

IZMX-MIL-CAB3050-2

Eaton Power Defense ICCB mechanical interlock, CABLE KIT, Power Defense ICCB, Universal, Cable mount, Universal, IZMX-MIL-CAB3050-2

常用规格

Product Name
Eaton Series NRX mechanical interlock
Catalog Number
IZMX-MIL-CAB3050-2
UPC
786685983288
Product Length/Depth
9 in
Product Height
2.25 in
Product Width
4.5 in
Product Weight
11 lb
Certifications
UL Listed

产品规格

Circuit breaker type
Universal
Frame
Universal
Accessories
Mechanical interlock
Mounting Method
Cable
Series
Series NRX
Type
Cable kit

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。