下载文档 () / 20
动力,因我们而不同*

IZMX-SR110AD-1

Eaton Power Defense ICCB spring release, 110-127 Vac/dc, 50/60 Hz, Universal frame, PXR

常用规格

Product Name
Eaton Series NRX spring release
Catalog Number
IZMX-SR110AD-1
UPC
786685997858
Product Length/Depth
8.75 in
Product Height
2 in
Product Width
4 in
Product Weight
1.75 lb
Certifications
UL Listed

产品规格

Voltage rating
110-127 Vac/dc
Trip Type
T253
Frame
Universal
Frequency rating
50 to 60 Hz
Accessories
Spring release
Series
Series NRX
Type
110/127 Vac/Vdc Spring Release Assy Kit

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。