下载文档 () / 20
动力,因我们而不同*

JBA1700XXN

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Nickel plated brass, M63, Male

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA1700XXN
Product Length/Depth
22 mm
Product Height
80.829 mm
Product Width
70 mm
Product Weight
0.199 kg
Compliances
EN

产品规格

Type
Male
Material
Nickel plated brass
Insulator
Non-insulated
Thread Size
M63

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。