下载文档 () / 20
动力,因我们而不同*

JBA2600XXN

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Nickel plated brass, PG29, Male

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA2600XXN
Product Length/Depth
21.5 mm
Product Height
48.98 mm
Product Width
42.418 mm
Product Weight
0.08 kg
Compliances
EN

产品规格

Type
Male
Material
Nickel plated brass
Insulator
Non-insulated
Thread Size
PG29

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。