下载文档 () / 20
动力,因我们而不同*

JBE1800

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, 316 stainless steel, M75, Male

常用规格

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBE1800
Product Length/Depth
23 mm
Product Height
92.376 mm
Product Width
80 mm
Product Weight
0.257 kg
Compliances
EN

产品规格

Type
Male
Material
316 stainless steel
Insulator
Non-insulated
Thread Size
M75

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。