下载文档 () / 20
动力,因我们而不同*

JBXEA0G02FCNDS

Double nut receptacle, IP40, size 0, 2 female contacts; JBXEA0G02FCNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA0G02FCNDS
Product Length/Depth
18.2 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.26 g
Compliances
UL 1977

导出产品规格