下载文档 () / 20
动力,因我们而不同*

JBXEA2G05FCNDS

Double nut receptacle, IP40, size 2, 5 female contacts; JBXEA2G05FCNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G05FCNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.89 g
Compliances
UL 1977

导出产品规格