Double nut receptacle, IP40, size 3, 3 female contacts; JBXEA3G03FSNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEA3G03FSNDS
|
Product Length/Depth |
27.2 mm
|
Product Height |
24 mm
|
Product Width |
24 mm
|
Product Weight |
28.71 g
|
Compliances |
UL 1977
|
Current rating |
25 A UL
|
Fitted with: |
Shielding
|
Environmental conditions |
RoHS
REACH |
Test current |
25 A UL
|
Test voltage |
1600 V UL
|
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact type |
Solder Cup
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
3
|
Plating |
Black Anodized
|
Shell material |
Brass
|
Shell size |
3
|
Mating cycles |
5000
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Double Nut (Rear & Front)
|
Number Of Contacts |
3
|
Nut material |
Aluminium
|
Salt spray |
96 hour
|