下载文档 () / 20
动力,因我们而不同*

JBXEC2G10MCNDS

Double nut receptacle, IP68, size 2, 10 male contacts; JBXEC2G10MCNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G10MCNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.67 g
Compliances
UL 1977

导出产品规格