下载文档 () / 20
动力,因我们而不同*

JBXER00G02MSNDSR

Front mount receptacle, IP40, size 00, 2 male contacts; JBXER00G02MSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER00G02MSNDSR
Product Length/Depth
13.5 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
2.65 g
Compliances
UL 1977

导出产品规格