下载文档 () / 20
动力,因我们而不同*

JBXER00G04MSNDSR

Front mount receptacle, IP40, size 00, 4 male contacts; JBXER00G04MSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER00G04MSNDSR
Product Length/Depth
13.5 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
2.77 g
Compliances
UL 1977

导出产品规格