下载文档 () / 20
动力,因我们而不同*

JBXER1G07MPNDSR

Front mount receptacle, IP40, size 1, 7 male contacts; JBXER1G07MPNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G07MPNDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
8.92 g
Compliances
UL 1977

导出产品规格