下载文档 () / 20
动力,因我们而不同*

JBXER2G18MCNDSR

Front mount receptacle, IP40, size 2, 18 male contacts; JBXER2G18MCNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G18MCNDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
15.45 g
Compliances
UL 1977

导出产品规格