| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFC0G03MSSDSMR
|
| Product Length/Depth |
30.5 mm
|
| Product Height |
29.5 mm
|
| Product Width |
10 mm
|
| Product Weight |
13.81 g
|
| Compliances |
UL 1977
|
| Backshell angle |
90°
|
| Backshell type |
Sealing Gland With Optional Boot
|