下载文档 () / 20
动力,因我们而不同*

JBXFG00G02MSSDSMR

Breakaway plug, IP40, size 00, 2 male contacts, cable clamp protective boot; JBXFG00G02MSSDSMR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFG00G02MSSDSMR
Product Length/Depth
31.6 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
4.75 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

导出产品规格