| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFM0G08MSNDSMR
|
| Product Length/Depth |
31 mm
|
| Product Height |
28 mm
|
| Product Width |
9.3 mm
|
| Product Weight |
15.41 g
|
| Compliances |
UL 1977
|
| Backshell angle |
90°
|
| Backshell type |
Sealing Gland With Optional Boot
|