下载文档 () / 20
动力,因我们而不同*

JBXHC0G03MSNDSR

Rear mount receptacle, IP68, size 0, 3 male contacts; JBXHC0G03MSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHC0G03MSNDSR
Product Length/Depth
18.8 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
13.51 g
Compliances
UL 1977

导出产品规格