照片为代表
Download
Rear mount receptacle, IP68, size 0, 7 male contacts; JBXHC0G07MPNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXHC0G07MPNDSR
|
| Product Length/Depth |
18.8 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Weight |
13.54 g
|
| Compliances |
UL 1977
|