下载文档 () / 20
动力,因我们而不同*

JBXHH0G02MSNDSR

Front mount extended receptacle, IP68, size 0, 2 male contacts; JBXHH0G02MSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH0G02MSNDSR
Product Length/Depth
22.6 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
0 g
Compliances
UL 1977

导出产品规格