下载文档 () / 20
动力,因我们而不同*

JBXHH0G07MSSDSR

Front mount extended receptacle, IP68, size 0, 7 male contacts; JBXHH0G07MSSDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH0G07MSSDSR
Product Length/Depth
22.6 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
7.05 g
Compliances
UL 1977

导出产品规格