知识搜索
下载文档 () / 20
动力,因我们而不同*

JCY-15E

Eaton Bussmann series JCY E-Rated medium voltage fuse, 5500V, 15A, 60 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, 1

常用规格

Product Name
Eaton Bussmann series JCY E-rated fuse
Catalog Number
JCY-15E
UPC
051712694476
Product Length/Depth
3.5 in
Product Height
11.5 in
Product Width
3.5 in
Product Weight
3.45 lb
Compliances
Contact factory

电气额定值

Amperage Rating
15 A
Interrupt rating
60 kAIC
Voltage rating
5500 V

详细物理参数

Packaging type
Standard

一般信息

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Single
Fuse indicator
Non Indicating

导出产品规格