知识搜索
下载文档 () / 20
动力,因我们而不同*

JCY-20E

Eaton Bussmann series JCY E-Rated medium voltage fuse, 5500V, 20A, 60 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, 1

常用规格

Product Name
Eaton Bussmann series JCY E-rated fuse
Catalog Number
JCY-20E
UPC
051712694483
Product Length/Depth
2 in
Product Height
11.5 in
Product Width
2 in
Product Weight
0.1 lb
Compliances
Contact factory

电气额定值

Amperage Rating
20 A
Interrupt rating
60 kAIC
Voltage rating
5500 V

详细物理参数

Packaging type
Standard

一般信息

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Single
Fuse indicator
Non Indicating

导出产品规格