| Product Name |
Eaton Bussmann series JJN fuse
|
| Catalog Number |
JJN-250
|
| UPC |
051712627092
|
| Product Length/Depth |
2.75 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.25 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
250 A
|
| Interrupt rating |
200 kAIC at 300 Vac
20 kAIC at 160 Vdc |
| Voltage rating |
300 Vac, 160 Vdc
|
| Packaging type |
Standard
|
| Class |
Class T
|
| Connection |
Bolted blade end x bolted blade end
|
| Fuse indicator |
Non-indicating
|
| Quantity |
1
|