| Product Name |
Eaton Bussmann series JKS fuse
|
| Catalog Number |
JKS-600
|
| UPC |
051712636001
|
| Product Length/Depth |
8 in
|
| Product Height |
2.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
3.25 lb
|
| Compliances |
|
| Amperage Rating |
600 A
|
| Interrupt rating |
200 kAIC at 600 Vac
|
| Voltage rating |
600 V
|
| Number of elements |
1
|
| Packaging type |
Standard
|
| Class |
Class J
|
| Connection |
Bolted blade end x bolted blade end
|
| Fuse indicator |
Non-indicating
|
| Quantity |
1
|
| Special features |
Indicating
|