知识搜索
下载文档 () / 20
动力,因我们而不同*

JM5 S826

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Stanchion 25° angled mount, Restricted breathing construction, 1-1/2" trade size, Used with VMV and VMV high wattage series luminaires

常用规格

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
JM5 S826
UPC
662276203679
Product Length/Depth
1.3 in
Product Height
3.5 in
Product Width
11.3 in
Product Weight
2.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
VMV and VMV high wattage series luminaires
Mounting Method
Stanchion 25° angled
Material
Copper-free aluminum
Trade size
1-1/2"
Special features
Restricted breathing construction

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。