Eaton Crouse-Hinds series Champ mounting module
JM5 S826

JM5 S826

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Stanchion 25° angled mount, Restricted breathing construction, 1-1/2" trade size, Used with VMV and VMV high wattage series luminaires
JM5 S826 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
JM5 S826
UPC
662276203679
Product Length/Depth
1.3 in
Product Height
3.5 in
Product Width
11.3 in
Product Weight
2.64 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Material
Copper-free aluminum
Trade size
1-1/2"
Used with
VMV and VMV high wattage series luminaires
Mounting Method
Stanchion 25° angled
Special features
Restricted breathing construction
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.