Eaton Crouse-Hinds series Pauluhn JUS conduit outlet box
JUS41B

JUS41B

Eaton Crouse-Hinds series Pauluhn JUS conduit outlet box, Blank cover, Copper-free aluminum, 4 entries, 1/2"
JUS41B - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn JUS conduit outlet box
Catalog Number
JUS41B
UPC
662276411661
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
3.5 in
Product Weight
0.001 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Cover type
Blank
Material
Copper-free aluminum
Number of entries
4
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.