知识搜索
下载文档 () / 20
动力,因我们而不同*

K-D30-186

EATON MASTER DIFFERENTIAL INSTALL KIT; DANA 30/186MM JL; FRONT

常用规格

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-D30-186
UPC
840379335385
Product Weight
7 lb

产品规格

Cover bolts
12
Ring gear bolts
10
Pinion spline count
26
Ring gear rotation
Reverse
Cover gasket included
No
Pinion shims included
Yes
Carrier shims included
No
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
Yes
Bearing brand
Timken
Axle spline count
24

Differential Product Selector

导出产品规格