知识搜索
下载文档 () / 20
动力,因我们而不同*

K-D44-96F

EATON MASTER DIFFERENTIAL INSTALL KIT; DANA 44; FRONT IFS

常用规格

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-D44-96F
Product Weight
7 lb

产品规格

Cover bolts
10
Ring gear bolts
10
Pinion spline count
26
Ring gear rotation
Reverse
Cover gasket included
Yes
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
No
Bearing brand
Timken
Axle spline count
30

Differential Product Selector

导出产品规格