知识搜索
下载文档 () / 20
动力,因我们而不同*

K-GM9.76-14R

EATON MASTER DIFFERENTIAL INSTALL KIT; GM 9.76; REAR

常用规格

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-GM9.76-14R
Product Weight
8 lb

产品规格

Cover bolts
14
Ring gear bolts
12
Pinion spline count
30
Ring gear rotation
Standard
Cover gasket included
No
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
No
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
Yes
Bearing brand
Timken
Axle spline count
33

Differential Product Selector

导出产品规格