知识搜索
下载文档 () / 20
动力,因我们而不同*

K250SG

Eaton Crouse-Hinds series Condulet Form 5 integral gasket cover, Sheet steel, 2-1/2" or 3"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 integral gasket cover
Catalog Number
K250SG
UPC
662277003223
Product Length/Depth
12.13 in
Product Height
4.33 in
Product Width
0.66 in
Product Weight
1.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Trade size
2-1/2" or 3"
Material
Sheet steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。