下载文档 () / 20
动力,因我们而不同*

KO731713X0001

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 400A, Powder coated polyester steel, 3-pole, Back-up fuse, 4 x M63 / 1 x M25 cable glands, 2 auxiliary contacts (1 NO; 1 x NC), 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
KO731713X0001
Product Length/Depth
530 mm
Product Height
875 mm
Product Width
335 mm
Product Weight
39.5 kg

产品规格

Special features
Back-up fuse
Type
2 auxiliary contacts (1 NO; 1 x NC)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP65
Amperage Rating
400A
Material
Powder coated polyester steel
Number of poles
3-pole
Trade size
4 x M63 / 1 x M25 cable glands
Voltage rating
690 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。