| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KR4A-DVO-30R12
|
| UPC |
799038831754
|
| Product Length/Depth |
1 in
|
| Product Height |
4 in
|
| Product Width |
2.643 in
|
| Product Weight |
0.259 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Special features |
Furnished with three (3) barrier strip clips, mounting hardware and splice.
|
| Type |
Vertical outside bend barrier strip
|