| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KR4A-END-18 W/SS
|
| UPC |
799038830351
|
| Product Length/Depth |
18 in
|
| Product Height |
4 in
|
| Product Width |
3.551 in
|
| Product Weight |
0.348 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Special features |
Furnished as one plate with 1/4" hardware.
|
| Type |
blind end
|