| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KR4A-END-30
|
| UPC |
799038829959
|
| Product Length/Depth |
30 in
|
| Product Height |
4 in
|
| Product Width |
15.316 in
|
| Product Weight |
1.501 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Special features |
Furnished as one plate with 1/4" hardware.
|
| Type |
blind end
|