下载文档 () / 20
动力,因我们而不同*

KR4A-FSP

Eaton's B-Line series KwikRail cable tray system, Horizontal adjustable splice plates, aluminum, for use with KRA4A and KRB4A series tray.

常用规格

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR4A-FSP
UPC
799038829249
Product Length/Depth
0.001 in
Product Height
4 in
Product Width
6.5 in
Product Weight
0.637 lb
Compliances
Not Applicable
Certifications
UL Classified

产品规格

Material
Aluminum
Special features
  • Furnished in pairs with 1/4" hardware.
  • Horizontally adjustable to 90°.
  • Vertically adjustable to 15°.
  • UL Classified as equipment grounding conductor.
  • Requires supports within 24" on both sides, per NEMA VE 2.
Type
Horizontal adjustable splice plate

导出产品规格