| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KR4A-FTB-12
|
| UPC |
799038829713
|
| Product Length/Depth |
12 in
|
| Product Height |
4 in
|
| Product Width |
14.194 in
|
| Product Weight |
1.391 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Classified
|
| Material |
Aluminum
|
| Special features |
|
| Type |
Frame type box connector
|