下载文档 () / 20
动力,因我们而不同*

KR4A04-30-90VI12

Eaton B-Line series KwikRail cable tray, vertical inside bend fitting, 4 inch height, Aluminum, solid bottom, 30 inch width, 90-degree angle, 12 inch radius

常用规格

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR4A04-30-90VI12
UPC
799038847717
Product Length/Depth
12 in
Product Height
4 in
Product Width
0.001 in
Product Weight
5.568 lb
Compliances
Not Applicable
Certifications
UL/CSA

产品规格

Material
Aluminum
Angle
90°
Radius
12 in
Fitting Type
Vertical inside bend fitting

导出产品规格