下载文档 () / 20
动力,因我们而不同*

KR4A09-30-45VI12

Eaton B-Line series KwikRail cable tray, vertical inside bend fitting, 4" height, Aluminum, 9" rung spacing, 30" width, 45-degree angle, 12" radius

常用规格

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR4A09-30-45VI12
UPC
799038847786
Product Length/Depth
12 in
Product Height
4 in
Product Width
0.001 in
Product Weight
2.705 lb
Compliances
Not Applicable
Certifications
UL/CSA

产品规格

Material
Aluminum
Angle
45°
Radius
12 in
Fitting Type
Vertical inside bend fitting

导出产品规格