下载文档 () / 20
动力,因我们而不同*

KR6A09-12-90VO24

Eaton B-Line series KwikRail cable tray, horizontal bend fitting, 6" height, Aluminum, 9" rung spacing, 12" width, 90-degree angle, 24" radius

常用规格

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR6A09-12-90VO24
UPC
799038839392
Product Length/Depth
0.001 in
Product Height
5.86 in
Product Width
12 in
Product Weight
6.792 lb
Compliances
Not Applicable
Certifications
UL/CSA

产品规格

Material
Aluminum
Angle
90°
Radius
24 in
Fitting Type
Vertical outside bend fitting

导出产品规格