| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KRB4A12-12-120
|
| UPC |
799038834403
|
| Product Length/Depth |
120 in
|
| Product Height |
3.883 in
|
| Product Width |
12 in
|
| Product Weight |
13.32 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Classified
CSA |
| Material |
Aluminum
|
| Type |
Straight sections
|
| Rung Type |
Welded Rungs
|