| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KRB6AB12-24-144
|
| UPC |
799038844372
|
| Product Length/Depth |
144 in
|
| Product Height |
5.883 in
|
| Product Width |
24 in
|
| Product Weight |
19.584 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Classified
CSA |
| Material |
Aluminum
|
| Type |
Straight sections
|
| Rung Type |
Bolted Rungs
|