| Product Name |
Eaton B-Line series KwikSplice cable channel covers
|
| Catalog Number |
KSCC-808A-04-45VO12
|
| UPC |
799038826576
|
| Product Length/Depth |
4.52 in
|
| Product Height |
6.59 in
|
| Product Width |
15.04 in
|
| Product Weight |
0.09 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
Not Applicable
|
| Material |
Aluminum
|
| Type |
Cover 4" 45 Degree Vertical Out 12
|
| Angle |
45°
|
| Radius |
12 in
|
| Support span - min |
10 ft
|